Small engine starter kit
Boost efficiency while cutting CO₂ emissions
Enhance small engine applications with our small engine electric starter kit. Cut emissions and boost efficiency in motorcycles, leaf blowers, and more. Complete solutions with plug-and-play ECUs that can be used as a reference board.
Small engine starter kit system diagram
Ignite innovation and unleash powertrain potential with our small engine starter kit
Infineon's small engine starter kit is a catalyst for innovation in hybrid and electric vehicle systems. It allows researchers and engineers to explore new possibilities, improve performance, integrate technologies that are not yet used or work together and collaborate with other experts in order to fully unlock the potential of powertrain systems.
- Boosted efficiency
- Easy to use
- Plug-and-play
- Reduced CO₂ output
Accelerate your small engine designs with complete reference solutions
Precise control and management are possible with the small engine starter kit. The solution consists of a small engine control unit and a U-Connect XC2704 interface board with USB-CAN connectivity, enabling efficient data exchange for communication and debugging purposes. The Miniwiggler JTAG debugging interface further enhances the capabilities. Additionally, the reference solution includes a cable harness as well as the MECTRONIK MECLAB™ software, which allows easy configuration and calibration for the operation of the 1-cylinder 4-stroke combustion engine system.
Revolutionize development processes with Infineon's small engine starter kit
The starter kit enables easy integration into small engine systems using the plug-and-play electronic control unit (ECU). This means that users can start using the ECU immediately without any complex setup or configuration. The small engine electric starter kit is an ideal choice for test and application development due to the reference board's user-friendly design and the plug-and-play capability.
eLearning:
Overview Standalone linear Voltage Regulators
eLearning:
High Performance linear Voltage Regulators
eLearning:
TLE8080 Engine Management