Home theater/installation speaker system solutions
Build home theater or installation speaker systems with Infineon solutions, including class D audio amplifiers, AC-DC controllers, MOSFETs, and more
Infineon's integrated circuits enable you to design powerful, highly efficient, easy-to-connect, and better sounding home theater and installation speaker systems using our wide range of AC-DC power supply solutions, high efficiency and scalable class D amplifiers, and flexible wireless connectivity solutions.
Benefits:
- Scalable audio power/channel numbers
- Lower audio noise floor
- High efficiency
- Low power consumption
- Small or no heatsink operation
- Scalable SMPS solutions
- Versatile wireless connectivity
Home theaters have been, and still are, a fundamental part of an audio-visual entertainment system that allows people to enjoy movies or music at home. Home theater speaker systems are also evolving into the form of installation speaker systems that are more customized and can be integrated into private rooms. These systems require high power and efficiency, they must be easy to connect to and use, and they must produce the highest quality sound. Infineon's scalable class D amplfier solutions can help you design powerful, energy-efficient, easy-to-use systems with extrodinary sound quality.
Our MERUS™ Multi-Chip-Module (MCM) class D amplifiers integrate the record-proven class D controllers and state-of-the-art low Rdson MOSFETs into small QFN packages, which offers ultra-high efficiency at full load without the need for bulky heatsinks. The MCM devices also offer flexible power supply configurations (single rail or split rail) and support multiple speaker load configurations (2x Single-Ended, 1x BTL, or 1x Paralleled-Single-Ended) which reduces the number of Low-Pass-Filters needed by half.
Check out Integrated class D audio amplifier ICs
Our MERUS™ discrete audio solutions include highly scalable amplifier driver IC and power MOSFET combinations, which offer superb audio performance and scalable output power up to 3000 W per channel. Combined with Infineon's wide power MOSFET portfolio and GaN HEMTs, the MERUS™ discrete audio solutions have become the standard of high efficiency, robust, and high-reliability industrial reference in the high power class D amplification market.
Check out Discrete class D audio amplifier ICs
Check out Power MOSFETs
Infineon’s latest generation of CoolSET™ AC-DC integrated power stages in fixed frequency and quasi-resonant switching schemes offer increased robustness and outstanding performance. These AC-DC solutions are enabled by the integration of the latest 700V and 800V CoolMOS™ P7 superjunction MOSFET family in both DIP-7 and DSO-12 packages. These solutions are a perfect fit for your home theater or installation speaker systems.
Check out AC-DC power conversion
Infineon's AIROC™ Wi-Fi & combos integrate IEEE 802.11a/b/g/n/ac WLAN and Bluetooth® in a single-chip solution that enables small-form-factor IoT designs. Combo solutions are available for both 1x1 SISO with up to 433 Mbps PHY data rates and 2x2 MIMO with up to 867 Mbps PHY data rates. These solutions can be coupled with external MCUs for RTOS, along with Linux on application processors to implement a complete Wi-Fi + Bluetooth® system. We support our Wi-Fi + Bluetooth® customers through our global network of IoT partners using production-ready, fully-certified AIROC™ Wi-Fi & combo modules based on both Linux and RTOS-based platforms.
Infineon's Wi-Fi & Bluetooth® combo solutions make it quick, simple, and cost-effective to connect your home theater or installation speaker system with other devices.
Explore wireless connectivity
Related Applications & Products
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.