Powered active speaker system
Build active speaker systems with Infineon, including power supplies, class D amplification solutions, touch controllers, and wireless connectivites.
Infineon's integrated circuits enable you to design powerful, highly efficient, easy-to-connect-to, and better sounding active speakers using the compact embedded AC/DC power supply solutions, high efficiency and scalable class D amplifiers, and flexible wireless connectivity solutions.
Benefits:
- Scalable output power
- High efficiency
- Less heat generation
- Unsurpassed sound quality
- Smaller filtering circuitry
Powered active speaker systems, also known as active speakers or powered speakers, are self-contained audio systems that have built-in amplifiers. These speaker systems do not require external amplifiers to drive the speakers, as the amplifiers are integrated directly into the speakers themselves. They are also complete systems, simplifying setup and reducing the need for additional equipment.
Powered active speakers are very popular for home entertainment, studio monitoring, and other music listening occations due to their compactness, flexibility, easy-to-connect-to (either wired or wireless), yet uncompromised sound quality. In addition, new streaming techonology makes them even more convenient and versatile. Overall, powered active speaker systems offer a convenient and high-performance audio solution that is easy to set up and operate, making them a popular choice for both casual users and audio professionals.
Our unique MERUS™ multilevel class D amplifiers with their unique 5-level modulation offer 10x less power dissipation, better approximation of the sound signal, and uncompromised audio performance with the possibility to use only ferrite beads for the output filtering. The integrated DSP option also minimizes the system overall cost.
Check out Integrated Class D Audio Amplifier ICs
Our MEURS™ Multi-Chip-Module (MCM) class D amplifiers integrate the record-proven class D controllers and state-of-the-art low Rdson MOSFETs into small QFN packages, which offers ultra-high efficiency at full load without the need for bulky heatsinks. The MCM devices also offer flexible power supply configurations (single rail or split rail) and support multiple speaker load configurations (2x Single-Ended, 1x BTL, or 1x Paralleled-Single-Ended) which reduces the number of Low-Pass-Filters needed by half.
Check out Integrated Class D Audio Amplifier ICs
Our MERUS™ discrete audio solutions include highly scalable audio amplifier driver IC and power MOSFET combinations, which offer superb audio performance and scalable output power up to 3000 W per channel. Combined with Infineon's wide power MOSFET portfolio and GaN HEMTs, the MERUS™ discrete audio solutions have become the standard of high efficiency, robust, and high-reliability industrial reference in the high power class D amplification market.
AIROC™ Wi-Fi & Combos integrate IEEE 802.11a/b/g/n/ac WLAN and Bluetooth® in a single-chip solution to enable small-form-factor IoT designs. Combo solutions are available for both 1x1 SISO with up to 433 Mbps PHY data rates and 2x2 MIMO with up to 867 Mbps PHY data rates. These solutions can be coupled with external MCUs for RTOS, along with Linux on application processors to implement a complete Wi-Fi + Bluetooth® system. We support our Wi-Fi + Bluetooth® customers through our global network of IoT partners using production-ready, fully-certified AIROC™ Wi-Fi & Combos modules based on both Linux and RTOS-based platforms.
Check out wireless connectivity
Infineon’s latest generation of CoolSET™ AC-DC integrated power stages in fixed frequency and quasi-resonant switching schemes offers increased robustness and outstanding performance. These AC-DC solutions are enabled by the integration of the latest 700 V and 800 V CoolMOS™ P7 superjunction MOSFET family in both DIP-7 and DSO-12 packages.
Check out AC-DC power conversion

Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.