Remote Control
High Performance Remote Control Unit Designs
Bluetooth LE based remote control technology is substituting the traditional InfraRed solution as new trend, with the advantages such as free angles to control, longer range, ultra low power(ULP) and low latency ,not be blocked by obstacle etc. However, ULP and robust connection requirements are the major challenges, and voice remote demand is becoming popular, bringing the new requirement on higher performance BLE SoC products.
Benefits
- Long Range, Low Latency
- Ultra Low Power Consumption
- Universal Interoperability
- Proven design
- Robust and Reliabe connection
- Scalable BLE Solutions
Ultra Low Power Feature does matter : Enabling longer battery lifetime
Low power consumption feature becomes a must for remotes, to ensure the long battery lifetime(at lease 5 years), especially for deep sleep/idle mode, Tx power@4dbm and power consumption on voice search use case… Based on in-house standard use-model requirements, Infineon BLE SoC enables ultra-low power design, to support super long battery life up to 10years+, in the leading position in the industry.
Robust and Reliabe Connection is a must : Best user experience by no connection drops
BLE enabled remote control units surpass the IR based ones for "easy to use" based on the robust wireless connection, more robust RF design and better interoperability are the key pillors. Meanwhile, longer range and low latency features are important as well. Infineon AIROC BLE SoC solutions enhance the design with leading Robust RF technology, and connection reliability which have been proven by widely deployed wireless IP in broad market.
Highly Integrated and Turnkey Reference Design : Reference Design enables quick time to market
Generally, Customers have requirements on SoC solutions, like highly integrated with scalable MCU/BLE subsystem/Memory/PMU resource, market-proven design by key customers, also with universal interoperability with mainstream host SoC platforms…Infineon can offer the turnkey reference design based on CYW20835, which does support voice research as proven design by top players worldwide and fully ready for Android qualification.
AIROC™ Bluetooth® LE Family : High Performance BLE platform
The AIROC™ Bluetooth® Low Energy portfolio offers total solutions to deliver the most reliable and highest performing connectivity for your applications, consists of Bluetooth® LE System-on-Chip (SoC) devices, enabling compute at the edge capability for a variety of IoT applications. These highly integrated SoC devices also allows interfacing with external components along with Reliable, long-range Bluetooth® Connectivity. CYW20835 is the optimal solution for Remote Control application, brings you the best-in-class voice remotes design.
The AIROC™ Bluetooth® portfolio, delivers the most reliable and highest performing connectivity for your applications. The AIROC™ Bluetooth® portfolio, consisting of Bluetooth® Low Energy-only and dual-mode Bluetooth® solutions that support Bluetooth® Classic as well as Bluetooth® LE.
The AIROC™ Bluetooth® Low Energy portfolio consists of CYW20736, CYW20835, PSoC™ 4 Bluetooth® LE and PSoC™ 6 Bluetooth® LE System-on-Chip (SoC) devices, and System-in-Package (SiP) modules based on these devices.
Recommended products to use in remote control units: