Voltage regulation solutions for Intel server CPU
Full power solution for Intel Server CPU platforms
Infineon offers a full power solution for Intel CPU platforms including the latest common footprint, digital multiphase VR14. VR14, developed by Intel, optimizes power delivery and enhances performance for desktops and servers. Our core power solutions leverage advanced TLVR technologies to deliver industry-best power performance to CPUs. With reduced output capacitance, cost, and footprint, Infineon provides power offerings for server designs.
Benefits:
- Highest power conversion efficiency
- Fastest transient response
- Industry-best telemetry reporting
- Reduced output capacitance and cost
- PCB space saving
- Market leader and customer support
Infineon provides full power solutions for Intel CPU platforms, including our best-in-class common footprint digital multiphase VR14 power solutions. VR14 is a power management specification developed by Intel for desktops and servers to optimize power delivery and enhance system performance. Infineon's power management solution combines OptiMOS™ integrated POL voltage regulators and OptiMOS™ integrated smart power stages with XDP™ digital multiphase controllers for the highest power efficiency, fastest transient response, and the most accurate telemetry reporting in the industry.
Experience exceptional power delivery and management with Infineon XDP™ digital multiphase controllers. Our controllers are designed to power CPUs, GPUs, SoCs, and ASICs across diverse applications such as servers, storage, datacom, telecom, and consumer electronics. Supporting multiple communication protocols and offering programmable features through an intuitive GUI, our controllers ensure flexibility and ease of use. With proprietary control system implementation and advanced algorithms, we enable superior transient performance, reduced output capacitance, and optimized BOM costs. Benefit from extensive fault protection, telemetry, and pin-strapped programming for streamlined logistics. Discover Infineon's intelligent power management solutions, ensuring stable and responsive power delivery, minimizing voltage drop, and maintaining system performance during dynamic workload variations.
Infineon’s evaluation boards offer the right environment for fast and easy prototyping. The evaluation board for TDA38820 OptiMOS™ IPOL is configured for 12 V input and 1 V output at 0-20 A. It provides a compact, high-performance, and flexible step-down solution for point-of-load applications in servers, storage, telecom, and datacenters. The evaluation board for IR3887 OptiMOS™ IPOL is created for design engineers evaluating IR3887 performance in servers, storage, telecom, and datacom applications as well as in distributed point-of-load (PoL) power architectures. With available simulations, technical documentation, and global system support, Infineon is your reliable partner in every step of your datacenter and server design project.
Evaluation board: 12 V Vin/1 V Vout with TDA38820
Evaluation board: 12 V Vin/1 V Vout with IR3887