AMD server CPUs
Full power solution for AMD Server CPU platforms
Unlock the power of AMD server CPU platforms with Infineon components. From robust OptiMOS™ IPOL buck regulators and XDP™ multiphase digital power controllers to OptiMOS™ integrated smart power stages, our solutions optimize power delivery for peak performance in demanding datacenter computing environments. Our comprehensive thermal management solutions keep temperatures in check, ensuring reliable operation, and reducing downtime.
Benefits:
- Highest power conversion efficiency
- Superior transient response
- Highly precise telemetry reporting
- Top-tier power performance for CPUs
- Reduced output capacitance and cost
- Reduced PCB space utilization
Infineon provides a full-power solution for AMD CPU platforms, including our best-in-class, common footprint, digital, multiphase power solutions. Infineon's voltage regulation offering combines OptiMOS™ integrated POL voltage regulators and OptiMOS™ integrated smart power stages with XDP™ digital multiphase controllers for the highest power efficiency, fastest transient response, and most accurate telemetry reporting in the industry.
Infineon offers a trans-inductor voltage regulator (TLVR) solution for high-performance systems with XDP™ digital power controllers and OptiMOS™ power stages. The TLVR topology utilizes an electrically coupled inductor concept that delivers high-speed transient response even at lower switching frequencies. Infineon’s TLVR solution offers an instant response to dynamic load changes with minimal output capacitance, which reduces the overall solution size and bill of materials (BOM) cost significantly when compared to traditional non-coupled inductor-based designs. Operating the voltage regulator (VR) at lower switching frequencies also significantly boosts overall power conversion efficiency and reduces the total cost of ownership (TCO). Overall, TLVR configuration enables efficient, high-density, and cost-effective power management solutions for high-performance systems.
The power delivery network (PDN) forms the infrastructure that delivers power from the voltage regulator to the CPU and other components on the server motherboard, ensuring efficient and reliable power distribution. It plays a critical role in meeting the deviation specification in applications requiring multiphase buck converters with high di/dt load steps while having stringent output voltage deviation specifications. Rather than physically moving the multiphase VR close to the load, TLVR is an alternative method that employs transformers with a 1:1 turn ratio in place of the traditional power inductors. There are various advantages of such an architecture and almost no downsides. Download the application note or watch our summary video to find out how the Infineon TLVR solution mitigates the shortcomings of the PDN in multiphase VR applications and which advantages it brings to a multiphase VR application requiring currents of 200 A to 1000 A with high-dynamic content.