Full power converter wind turbine
In a full converter wind turbine, a generator is fully decoupled from the grid by the converter and entire wind turbine power flow through the converter. Full converters for low-, medium- and high-speed generators provide maximum flexibility to meet LVRT and other grid stability requirements. Infineon's IGBTs enable modular and scalable power converter designs, thereby helping our customers to realize larger power rated wind turbines. Full converters are available in the power range between 1 MW and 10 MW.
The PrimePACK™ 3+ is a state of the art power module package for full converters. Apart from IGBT5.XT we also recommend PrimePACK™, EconoDUAL™, and EconoPACK™+ with IGBT4 chip technology for full converter based wind turbines.
Whitepaper: Silicon carbide MOSFETs for next-level power density in solar and energy storage

The latest generation silicon carbide semiconductors and CoolSiC™ MOSFETs enable a significant increase in power conversion efficiency in solar power generation systems and associated energy storage. Read more about these applications and how lower loss not only saves energy, but also results in smaller and lighter equipment with lower capital, installation, and maintenance costs.
Application presentation: Exploiting the unlimited potential of Wind energy

This presentation gives you an overview of topologies, technological trends, and requirements of wind applications. Find out more about how our portfolio meets the requirements for on- and off-shore applications. Our offering is a perfect mix to get most out of the wind at optimal costs.
From Renewables to Energy Storage - Trends and solutions offered by Infineon

In the webinar, you will gain insight into renewables and the emerging applications of energy storage. Learn more about application trends and requirements, and understand Infineon's solution offerings for these applications.