Security Camera and Video Doorbell
Solutions for all functions of a surveillance camera system
Protecting your property is crucial for true peace of mind. Advancements in video surveillance technology take indoor and outdoor security solutions to the next level to help you protecting your building against undesired intruders and detecting unusual behaviors.
Smart cameras that are connected to management systems and cloud platforms detect intruders more easily and alarm you in case of danger. By equipping surveillance and IP cameras with reliable and accurate sensors, safety-enhancing IoT features can be implemented which significantly improve detection of intrusion and other unusual behavior.
Of course, cutting-edge camera technology needs to run reliably and efficiently to guarantee image capturing at all times while also reducing operating costs and needed bandwidth. Connected IP cameras often demand low-power with advanced thermal features.
System diagram: Surveillance
Infineon’s 60 GHz BGT60LTR11AIP radar sensor allows your camera systems to wake up when motion is detected, allowing you to reduce operating costs and needed bandwidth. Additionally, Infineon offers a broad range of sensors to enable additional IoT features such as an integrated intrusion detection system with its high-performance MEMS microphone and pressure sensor. Infineon’s 3D magnetic and hall sensors family allows camera systems to improve camera auto-positioning improving its usability and quality of captured images.
For stable connection of the camera system to the cloud and management systems, Infineon offers a broad range of connectivity solutions for Wi-Fi, Bluetooth®, and USB. As every connected device can be an object to cyberattacks, Infineon’s Optiga Trust family allows you to make your systems more robust against cyber threats.
Infineon’s broad range of highly efficient high- and low-power semiconductor solutions with excellent thermal behavior allows you to design more power-efficient surveillance camera solutions.
You can reduce your time-to-market with this “ready-to-connect” solution. Using this solution you will have maximum flexibility in choosing the form factor and will receive the exact solution that you require! Without restrictions.
You will reduce the overall handling effort and streamline your processes, which will enable you to increase your cost efficiency and launch your products onto the market quicker.
And there is one further advantage: Due to this service, you will not need to send eSIMs to a service provider yet again to have the operating system loaded, only for them to jam it into a machine for this purpose. Avoiding this step protects components, reduces failures, and provides a further boost to the overall quality of your solution.
Protecting your property is crucial for true peace of mind. Advancements in video surveillance technology take indoor and outdoor security solutions to the next level to help you protecting your building against undesired intruders and detecting unusual behaviors. Smart cameras that are connected to management systems and cloud platforms detect intruders more easily and alarm you in case of danger. By equipping surveillance and IP cameras with reliable and accurate sensors, safety-enhancing IoT features can be implemented which significantly improve detection of intrusion and other unusual behavior.
Of course, cutting-edge camera technology needs to run reliably and efficiently to guarantee image capturing at all times while also reducing operating costs and needed bandwidth. Connected IP cameras often demand low-power with advanced thermal features.
Infineon’s 60 GHz BGT60LTR11AIP radar sensor allows your camera systems to wake up when motion is detected, allowing you to reduce operating costs and needed bandwidth. Additionally, Infineon offers a broad range of sensors to enable additional IoT features such as an integrated intrusion detection system with its high-performance MEMS microphone and pressure sensor. Infineon’s 3D magnetic and hall sensors family allows camera systems to improve camera auto-positioning improving its usability and quality of captured images.
For stable connection of the camera system to the cloud and management systems, Infineon offers a broad range of connectivity solutions for Wi-Fi, Bluetooth, and USB. As every connected device can be an object to cyberattacks, Infineon’s Optiga Trust family allows you to make your systems more robust against cyber threats.
Infineon’s broad range of highly efficient high- and low-power semiconductor solutions with excellent thermal behavior allows you to design more power-efficient surveillance camera solutions.
Combining image and sound for enhanced video surveillance features:
- Camera wake-up based on sound anomalies (e.g. gunshots, glass breaking)
- More precise alert functions for detection of unusual behavior thanks to more environmental information (e.g. Aggression detection)
Check Infineon XENSIV™ MEMS microphones - featuring low self-noise (SNR), wide dynamic range, low distortions, high acoustic overload point.