Imagimob Edge AI Solutions Imagimob's end-to-end machine learning software solution lets companies add edge AI to products quickly and easily.
Imagimob drives innovation in edge AI, enabling the intelligent products of the future. Imagimob’s AI models have a wide range of use cases, such as audio event detection, predictive maintenance, gesture recognition, signal classification and material detection.
The team has extensive experience in AI and Machine Learning engineering. This experience is put to use in ensuring Infineon customers get the perfect AI model for them, with fast time to market. AI models can be bought as Ready Models right off the shelf, custom models can be developed using the Imagimob Studio platform, or customers can bring their own AI models to be optimized for use in edge devices using Imagimob Studio.
Imagimob's AI models are designed to work optimally with Infineon sensors and MCUs.
Imagimob Studio is a development platform for AI on edge devices. Use Imagimob Studio's unique and powerful modeling capabilities to make a custom edge AI model, or bring your own models that need to be optimized for the edge or for specific hardware. You can also get support from machine learning engineers to build the best model possible.
Imagimob Studio uses a unique, intuitive Graph UX interface. This lets users visualize the end-to-end machine learning workflow as graphs, providing a clear understanding of the modeling workflow from building to evaluating machine learning models.
Together with ModusToolbox™, Imagimob Studio offers Infineon customers an end-to-end solution for machine learning model development and deployment into products.
Imagimob Ready Models are the fastest way for Infineon's customers to take AI features into production. These fully tested, market-ready models are designed to give companies a way to add AI into products without developing machine learning models on their own. Imagimob Ready Models are optimized to work with Infineon's sensors and MCUs.
Ready Models use various sensors, and new models are always in development. There are currently six Ready Models available:
- Baby Cry Ready Model
- Coughing Ready Model
- Factory Alarm & Siren Detection Ready Model
- Gesture Detection Ready Model
- Siren Ready Model
- Snoring Ready Model