FM+ Configuration Tools
This PC based tool supports all Cypress Flexible Microcontrollers with Arm Cortex M core Microcontrollers (FM series) featuring the USB Device and Host functionality. It integrates a step-by-step wizard, descriptor manager, configuration tool and code generator into one easy to use tool. Furthermore it supports editing of USB descriptors, creation of code snippets and USB templates. The code is generated in different versions and can be directly used with IAR Embedded Workbench and Keil µVision; in addition a generic version is generated to be used with other tool chains supporting FM series MCUs. USB and tool related application notes can be accessed directly from within the tool without the need to consult our webpage.
Minimum Requirements:
- Microsoft Windows XP
- 1 GB of free hard disk space
- .NET Framework min. 2.0, optimal 3.5
- Administrator rights for installation
Note:
Support for Infineon's 16FX and FR based USB microcontrollers can be installed as an option. You will be prompted during installation process.
The following software is for demonstration purposes only. It is not fully tested, nor validated in order to fulfill its task under all circumstances. Therefore, this software or any part of it must only be used in an evaluation laboratory environment.