USB EZ-PD™ Configuration Utility
Overview
EZ-PD™ Configuration Utility helps you configure and program your CCGx device
Recommended devices: CCG2, CCG3, CCG4, CCG5, CCG6, CCG3PA, CMG1, PAG1S
Infineon EZ-PD™ controllers (CCG1, CCG2, CCG3, CCG4, CCG5, CCG6, CMG1, CCG3PA, and PAG1S) are fully programmable USB Type-C port controllers suited for all USB Power Delivery applications such as cables, dongles, notebooks, monitors and power adapters. The Infineon EZ-PD™
The EZ-PD™ Configuration Utility is a GUI based Microsoft Windows application developed by Infineon to guide a CCGx/PAG1S user through the process of configuring and programming the chip. The utility allows users to:
- Select and configure the parameters they want to modify
- Program the resulting configuration onto the target CCGx/PAG1S device.
The utility works with the Infineon supplied hardware which hosts the CCGx controllers along with a USB interface.
Support