ModusToolbox™ for Industrial Unleash the power of Infineon's industrial microcontrollers
The ModusToolbox™ Industrial technology pack provides the ecosystem to quickly develop firmware solutions for both motor control and power conversion applications.
The ModusToolbox™ Motor Suite enables you to unlock the full potential of Infineon’s motor control solutions. While the Power Conversion Configurator will provide the ability to generate the data structures to configure the provided power-supply design inputs.
The ModusToolbox™ Motor Suite is a comprehensive software solution designed to simplify and accelerate the development of motor control systems. With its intuitive interface and robust features, the Motor Suite provides a seamless experience for engineers and developers to design, test, and optimize modern motor control applications.
Using an easy-to-use GUI interface, the Power Conversion Configurator enables customizing the various parameters for a buck converter topology. The Configurator generates a basic schematic diagram, a Bode plot for user reference, and calculates the controller coefficient values to adapt to the user application requirements.

Key Highlights
- Comprehensive Motor Control and Power Conversion solutions: The Motor Suite offers an extensive library of motor control algorithms and functions, allowing users to easily develop complex motor control applications. Power Conversion Configurator allows users to generate code according to the application requirements, like output filter, required output voltage or current levels among others.
- Motor Suite Tracing and Testing: The Motor suite features a built-in digital oscilloscope, enabling users to visualize and analyze motor control signals, ensuring accurate and efficient system design.
- Customizable and Scalable: Motor Suite is highly customizable and scalable, making it suitable for a wide range of motor control applications, from simple to complex.
- Seamless Integration: Motor Suite integrates seamlessly with various development environments and tools, streamlining the development process and reducing errors.
- Motor Profiler: included in Motor Suite, enables users to quickly and easily characterize customer motor behavior, reducing development time and improving system performance.
Benefits
- Faster Time-to-Market: comprehensive firmware and debug capabilities enable developers to quickly design, test, and deploy motor and power control systems, reducing time-to-market.
- Improved Performance: advanced modern algorithms ensure optimal motor and power conversion performance, efficiency, and reliability.
- Enhanced Debugging Capabilities: The Motor Suite's digital oscilloscope enable developers to quickly identify and debug issues, reducing development time and costs.
- Increased Productivity: intuitive modern interfaces enable developers to focus on system design and optimization, increasing productivity and efficiency.

- ModusToolbox™ is a comprehensive suite of development tools and embedded run-time assets that provide such a flexible and efficient development environment. ModusToolbox™ applications can be installed and managed using the ModusToolbox™ Setup tool.
- ModusToolbox™ Industrial MCU pack is a collection of additional tools, documentation, and resources that can be installed using the ModusToolbox™ Setup tool as an additional package selection. The ModusToolbox™ Industrial MCU pack includes the ModusToolbox™ Motor Suite as part of the installation.
- Motor Suite is a comprehensive software solution designed to simplify and accelerate the development of motor control systems. With its intuitive interface and robust features, the Motor Suite provides a seamless experience for engineers and developers to design, test, and optimize motor control applications.
- Motor Control Card provides control and feedback interfaces for the target MCU to enable multi-motor as well as PFC control. The number of motors supported by the Motor Control Card depends on the MCU capabilities. It also contains an onboard programmer/debugger, user interface buttons, LEDs and potentiometers for convenient evaluation and development of motor control solutions.
- Drive Adapter Card is used for interfacing between the Motor Control Card and the Power Board. It provides two MADK M1/M3, one MADK M5 and two 2x30 pin PCB edge connectors for using power boards supporting these interfaces with the Motor Control Card.
- Power Board contains suitably rated power devices such as MOSFETs, IGBTs, to drive the connected motor(s) using the control signals from the Motor Control Card. It may also contain signal conditioning circuits for current and voltage feedback required by the MCU to control the motor in closed loop.
The latest release of the ModusToolbox™ Industrial MCU pack will install the Motor Suite GUI with support for the XMC7000 family of devices.
- Purchase the XMC7200 Complete Motor Control Kit (KIT_XMC7200_MC1)
- Download and install the ModusToolbox™ Setup tool
- Run ModusToolbox™ Setup tool, selecting to install the latest ModusToolbox™ base package and the ModusToolbox™ Industrial MCU Technology pack
- Follow the XMC7200 Complete Motor Control Kit Quick Start Guide, featuring sensorless field-oriented control with XMC7200 and the ModusToolbox™ Motor Suite GUI
The ModusToolbox™ Software Ecosystem is a comprehensive suite of development tools and embedded run-time assets that provide such a flexible and efficient development environment. ModusToolbox™ Software provides specific tools and capabilities that support a seamless transition from the initial getting started setup, through the edit-compile-debug cycle of prototyping, and finally the retargeting of the embedded application to final hardware.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.