Vector CAN
Overview
General Description

The Vector CANbedded environment consists of a number of adaptive source code components that cover the basic communication and diagnostic requirements in automotive applications.
The Vector CANbedded software suite is customer specific and its operation will vary according to application and OEM. This component for the Vector CANbedded suite is written to generically support the CANbedded structure regardless of the flavor of the particular OEM application.
- CAN2.0 A/B protocol implementation, ISO 11898-1 compliant
- Programmable bit rate up to 1 Mbps @ 8 MHz (BUS_CLK)
- Two or three wire interface to external transceiver (Tx, Rx, and Tx Enable)
- Driver provided and supported by Vector
Support