PSOC™ 4 Current Digital to Analog Converter
Overview
General Description

The IDAC component gives you a programmable current with a resolution of either 7 or 8 bits. The 8-bit ranges are approximately 612 and 306 μA and the 7-bit ranges are approximately 304.8 and 152.4 μA.
- 7 or 8-bit resolution
- 7-bit range: 0 to 152.4 or 304.8 μA
- 8-bit range: 0 to 306 or 612 μA
- Current sink or source selectable
Support