SIO Port
Overview
General Description
An SIO port provides access to external data via an appropriately configured IO. Compared to GPIO's, SIO ports provide for regulated output levels, differential input levels, and hot swap capability. All ports allow for the creation of per-pin aliases which may be viewed in the PSoC Creator Pin Editor and used in the generated port APIs.
Highlights
- Regulated output level
- Reference generator per pair
- Supports hot swap
Support