USBFS Device (USBFS_DEV_PDL)
Overview
General Description

The USBFS_DEV_PDL Component provides a full-speed USB 2.0 Chapter 9 specification compliant device framework. It uses the cy_usbfs low-level driver from the Peripheral Driver Library (PDL) to provide an interface to the USB block hardware and cy_usb_dev middleware that decodes and dispatches requests from the USB host. Additionally, middleware provides support for Audio, CDC and HID classes to simplify USB device implementation. Finally, a standalone USB Configurator tool is provided in PDL to make it easy to construct the descriptors. You can construct a generic USB Device, as well as an Audio-, CDC- or HID-based device.
- USB full-speed device framework
- One bidirectional control endpoint and eight unidirectional data endpoints
- Support for interrupt, control, bulk, and isochronous transfer types
- Crystal-less operation, and integrated USB termination and pull-up resistors
- USB Configurator tool (helps construct descriptor)
- Run-time support for descriptor set selection
- HID, Audio, CDC classes support
Support