EZ-PD™ Host Software Development Kit
EZ-PD™ Host Software Development Kit helps you design your own notebook, desktop, tablets, mobile and other DRP applications.
Recommended devices: CCG5, CCG6, CCG6DF, CCG6SF, CCG3, CCG4
Infineon’s Type-C controllers (CCGx) are programmable devices that are ideal for building all kinds of USB-C solutions. These controllers are based on Infineon’s PSoC™ programmable system-on-chip architecture, which includes programmable analog and digital blocks, an Arm® Cortex®-M0 core and flash memory.
EZ-PD™ CCGx Host Software Development Kit (SDK) facilitates the development of a variety of host solutions (Notebooks, Desktops, Tablets, Mobile, other DRP applications) using CCGx PD controllers. The SDK includes a USB Type-C and USB-PD specification compliant firmware stack, reference firmware applications and documentation.
To design Cable adapters with CCG3 and for all CCG2 applications refer to SDK 3.0.2
The EZ-PD™ CCGx SDK is based on Infineon widely used IDE – PSoC™ Creator – and makes use of the free GNU Arm tools that are packaged with PSoC™ Creator. The reference firmware is provided in the form of code examples that can be opened using PSoC™ Creator and modified to meet the target hardware design.