NVIDIA
NVIDIA Jetson is the leading AI-at-the-edge computing platform with over a million developers. With pre-trained AI models, developer SDKs and support for cloud-native technologies across the full Jetson lineup, manufacturers of intelligent machines and AI developers can build and deploy high-quality, software-defined features on embedded and edge devices targeting robotics, AIoT, smart cities, healthcare, industrial applications, and more. Cloud-native support helps manufacturers and developers implement frequent improvements, improve accuracy, and use the latest features with Jetson-based edge AI devices.
The next generation NVIDIA® Jetson Orin™ module delivers up to 275 TOPS of AI performance with power configurable between 15W and 60W. This gives you more than 8X the performance of Jetson AGX Xavier in the same compact form-factor for robotics and other autonomous machine use cases.
The Infineon AIROC™ Wi-Fi & combo portfolio includes a broad family of secure, robust solutions that enables great IoT edge products to get to market faster. Infineon provides multiple high-performance Wi-Fi 6/6E solutions that are compatible with the NVIDIA Jetson platform and bring market proven Wi-Fi and Bluetooth connectivity to the NVIDIA Jetson ecosystem. AI-enabled edge devices will benefit with robust connection, power saving, low latency, and seamless data streaming with Infineon AIROC™ products.
Learn more
To get started:
- AIROC™ CYW5459x (Wi-Fi 5, 2x2 MIMO, Bluetooth 5.1)
- AIROC™ CYW4373 (Wi-Fi 5, 1x1, Bluetooth 5.2 )
- Linux Drivers / Software (Orin™ drivers available on request)
- Jetson Webstore
For most use cases, Artificial Intelligence at the edge is a mix of processing in the cloud or at the edge. Device lifecycle management like deploying different AI models through over-the-air updates is an important requirement even in fully edge compute devices. This requirement even goes beyond OTA to device management, device tracking, and device health. Infineon’s robust connectivity, powered by its portfolio of AIROC™ chips & modules, is a must have for device lifecycle management.
AIROC™ CYW5557x Wi-Fi 6/6E MIMO, Bluetooth 5.2
AzureWave
Wi-Fi 5 Solutions (802.11 ac) - Dual Band 2.4 GHz / 5 GHz
Chipset |
WLAN Spec. |
Bluetooth Spec. |
Module Form Factor |
Module Details |
Ordering Info |
Kernel Version |
NVIDIA Jetson Product Support |
(Commercial) (Industrial) |
SDIO SPI PCIe (4373E) USB(shared) |
5.2 |
Solderable & M.2 E-Key M.2 E-Key LGA |
Kernel 5.4 (Backported to Kernel 4.9 & validated by Infineon) |
NVIDIA®Jetson Xavier™ NVIDIA® Jetson Nano™ |
||
CYW54591 (Commercial) |
PCIe SDIO |
5.1 |
M.2 E-Key |
Kernel 5.4 (Backported to Kernel 4.9 & validated by Infineon) |
NVIDIA®Jetson Xavier™ NVIDIA® Jetson Nano™ NVIDIA® Jetson Orin™ |
Wi-Fi 6 Solutions (802.11 ax) Tri Band 2.4 GHz / 5 GHz / 6GHz)
Chipset |
WLAN Spec. |
Bluetooth Spec. |
Module Form Factor |
Module Details |
Ordering Info |
Kernel Version |
NVIDIA Jetson Product Support |
CYW55573/2 (Industrial) |
PCIe SDIO |
5.2 |
M.2 E-Key SIP |
Kernel 5.4 (Backported to Kernel 4.9 & validated by Infineon) |
NVIDIA®Jetson Xavier™
|