BLDC-SHIELD_IFX007T
Hardware Compatible with Arduino
This motor control shield is a high current motor control board compatible with Arduino and Infineon’s XMC4700 Boot Kit. It is equipped with three smart MOTIX IFX007T half-bridges. It can be used to drive one or two bi-directional DC motors (H-Bridge configuration cascaded to support second motor) or up to three uni-directional DC motors (half-bridge configuration). It is also possible to drive a BLDC motor equipped with hall sensors. The integrated IFX007T half-bridges can be controlled by a PWM via the IN Pin. Interface to a microcontroller is easy thanks to the integrated driver IC, which features logic level inputs, diagnosis with current sense, slew rate adjustment, and dead time generation. The three IFX007T half-bridges are also fully protected against over-temperature, under-voltage, overcurrent and short circuit events.
Summary of Features
- Compatible with Arduino Uno R3
- Capable of PWM
- Adjustable slew rates for optimized EMI by changing external resistor
- Driver circuit with logic level inputs
- Diagnosis with current sense
- Protection e.g. against over-temperature and overcurrent
Benefits
- Fast and inexpensive prototyping
- Easy testing of half- and full-bridge motor control
- Status flag diagnosis with current sense capability
- Over-temperature shut down with latch behavior and under-voltage shut down
Potential Applications
- Brushed and brushless DC motor control up to 250W continuous load @ 24V nominal input voltage
- Can be used to drive motors in various industrial applications:
- Power Tools
- Robots
- Pumps
- Massage chairs
- Fans
- Multicopter
- Vacuum cleaners
- 3D printer
- Industrial automation
Order code: BLDC-SHIELD_IFX007T