CY4607M
Overview
CY4607M: Multi-TT HX2VL Very Low-Power 4-Port Hub Development Kit
Infineon offers a complete development kit for developing a fixed-function, very low-power Multi-TT 4-port USB 2.0 hub controller (48 TQFP package) that is production ready and USB-IF compliant.
- Multiple Transaction Translator.
- Compliance with USB 2.0 specification.
- 480/12/1.5-Mbps operation.
- Very Low-power consumption.
- Highly integrated solution for reduced BOM cost.
- Supports Internal or External Voltage regulation.
- Space Saving 7x7mm 48-pin TQFP package.
- Maximum configurability using EEPROM programming.
- Individual or ganged port power switching and over current detection.
The CY4607M HX2VL Development Kit Box includes:
- CY7C65642-based USB 2.0 4-port Hub Board.
- 5 VDC, 2.5A wall power supply.
- USB cable (A-B).
- Quick Start Guide booklet.
Support