CY4608
Overview
CY4608 HX2VL Very Low-Power USB 2.0 Compliant 4-Port Hub Development Kit
CY4608 HX2VL(TM) USB 2.0 4-Port Hub
Infineon offers a complete development kit for developing a fixed-function, very low-power 4-port USB 2.0 hub that is production ready and USB-IF compliant.
- Compliance with USB 2.0 specification.
- 480/12/1.5-Mbps operation
- Very Low-power consumption
- Highly integrated solution for reduced BOM cost
- Supports Internal or External Voltage regulation
- Space Saving 5x5mm 28-pin QFN package.
- Maximum configurability using EEPROM programming.
- Individual or ganged port power switching and over current detection.
The CY4608 HX2VL Development Kit Box includes:
- CY7C65632-based USB 2.0 4-port Hub Board.
- 5 VDC, 2.5A wall power supply
- USB cable (A-B).
- Quick Start Guide booklet.
Support