CYBT-213043-EVAL
AIROC™ CYBT-213043-EVAL Bluetooth® & Bluetooth® LE Module Evaluation Kit
The Infineon AIROC™ CYBT-213043-EVAL Bluetooth® & Bluetooth® LE 5.4 Module Evaluation Kit enables evaluation, prototyping, and development of a wide array of IoT applications using the AIROC™ CYBT-213043-02 module. The AIROC™ CYBT-213043-02 Bluetooth® Module is globally certified, and has an integrated PCB trace antenna, rapidly reducing the time-to-market.
The Infineon AIROC™ CYBT-213043-EVAL Evaluation Kit is supported in the AIROC™ Bluetooth® SDK v3.2 or later within ModusToolbox™ Software and Tools with many code examples for various use cases. To learn more about ModusToolbox™ and download the latest version of the Bluetooth® SDK, please visit the Bluetooth® SDK community page.
- AIROC™ CYBT-213043-EVAL Bluetooth® & Bluetooth® LE Module Evaluation Kit features:
o An evaluation board that can support various Bluetooth protocols including
- Generic Access Profile (GAP)
- Generic Attribute Profile (GATT)
- Security Manager Protocol (SMP)
- Radio Frequency Communication protocol (RFCOMM)
- Service Discovery Protocol (SDP)
- BLE Mesh protocol
o Eval board with integrated serial flash
o Input/output interfaces for communications and programming
o Various sensors - light sensor, thermistor and LEDs
o External headers for debugging and connectivity
o Interfaces to USB power or to a coin cell
o PCB Antenna and PA/LNA
o 24MHz crystal oscillator
- 1 X Module Arduino Evaluation Board (CYBT-213043-EVAL) with on-board AIROC™ Module (CYBT-213043-02)
- 1 X USB Cable for USB – UART programming
- Convenient user buttons
- Bluetooth and Bluetooth module
To use the CYBT-213043-EVAL:
1) Configure the evaluation board headers/switches to the desired settings
2) Connect the evaluation board to a PC via a USB cable
3) Download ModusToolbox™ to develop your application
Note: Recover the CYBT-213043-EVAL before programming. The Arduino-compatible headers(J3/J4/J6/J7) are optional connections, which provide additional I/O connections to the module and allow for other Arduino shields to be used during development.
Arduino compatible shields can be connected through the Arduino compatible headers (J3/J4/J6/J7) to provide additional I/O connections and functionality.
1 X EZ-BT Module Arduino Evaluation Board (CYBT-213043-EVAL) with on-board EZ-BT WICED™ Module (CYBT-213043-02)
1 X USB Cable