EVAL_6EDL7151_36V_1KW Evaluation Board for MOTIX™ 6EDL7151 3-phase smart gate driver
Overview
The EVAL_6EDL7151_36V_1kW is a comprehensive evaluation platform designed to evaluate the MOTIX™ 6EDL7151, a 3-phase smart gate driver integrated circuit (IC). The IC enables the development of high-performance battery-powered products that utilize brushless DC (BLDC) or permanent magnet synchronous (PMSM) motors. The MOTIX™ 6EDL7151 is highly configurable, allowing it to drive a wide range of MOSFETs to achieve optimal system efficiency.
Summary of Features
- 12 V to 36 V operating voltage range
- Rated phase current up to 75 A
- Off state diagnostics
- On-board J-link debugger
- Overcurrent & overvoltage protection
- Potentiometer to control speed
Benefits
- Reduced development time and effort
- Reduced BOM count
- Complete protection including Off-state diagnostics
- Programmability through ModusToolbox™ Motor Suite GUI
Potential Applications
- Battery powered power tools and gardening tools
- Robotic lawn mowers
- E-bikes
- RC toys, consumer drones and multicopters
- Pumps and fans
List of components:

Support