KIT_AK_INTOUCHIR
Overview
Infrared Remote Control
Order Nr.: KIT_AK_INTOUCHIR Price: 49,- EUR Buy Online
The IR Remote Control Kit is a re-programable remote control solution
based on RC-5 standard.
A modular kit with a transceiver panel and a receiver board
features a combination of capacitive touch control and IR communication, building on Infineon's new XC822 microcontroller.
Summary of Features
Transmitter
- Single layer flexible PCB
- 3V battery powered
- Touch wheel and two buttons
- Connector for programmer
Receiver
- Form factor 16pin DIP
- IR Receiver module
- Docking Station
- USB to UART bridge
- Receiver board socket
- Transmitter board connector
- Loader and communication mode
- Eight signaling LEDs
Software Transmitter
- IR-Protocol: RC-5
- Direct modulation of IR diode
- Power down modes
- Touch wheel library
Software Receiver
- IR-Protocol: RC-5
- Show wheel angle with 6 LEDs
- Show buttons on 2 LEDs
- Send angle and buttons via UART
Tool Chain
- Free of charge: DAVE-Bench
- Compiler and Debugger
- Auto Code Generator DAVE
- Real time configuration tool U-Spy
Import inTouch_Wheel Library to DAVE™ Bench Project - RemoteControl-WheelLIB
-
Getting Started with IR Remote Control Kit
Share Mar 01, 2011 | EXE | 29.25 mb
-
Recompile and Download Project using DAVE™ Bench
Share Mar 01, 2011 | EXE | 6.17 mb
-
DAVE™ Bench Installation Monitoring control output using USPY
Share Mar 01, 2011 | EXE | 64.95 mb
-
Import inTouch_Wheel Library to DAVE™ Bench Project
Share Mar 01, 2011 | EXE | 4.98 mb
Support