KIT_AURIX_TC275_TRB
AURIX™ Triboard _TC275
Order Nr.: KIT_AURIX_TC275_TRB
Price: 549,- EUR
The KIT_AURIX_TC275_TRB is a versatile tool, providing quick access to the capabilities of TriCore's powerful architecture. Applications can be developed easily. The Evaluation Board is equipped with a variety of memories and peripherals for connection to the environment. There is also an interface for the On Chip Debugging Features (OCDS1 and DAP). The kit also includes several sets of development tools, which are stored on the included Evaluation Board CD-ROM. The Evaluation Board allows easily the development of TriCore applications with the corresponding tools.
MCU Derivates: TC27xT
CPU Clock: 200 MHz
Including:
- Evaluation Board (TriBoard)
- USB cable
- Power Supply
- Extension Board
- Free TriCore Entry Tool Chain
- Getting Started, first 3 Steps to
- Install the Tools
- Set up your Hardware
- Write and debug your first Program
Summary of Features
- Infineon’s TC2X5 (e.g. TC275, TC265, TC2D5) Controller in LQFP-176 Package
- FlexRay Transceivers
- Safety device (optional)
- High Speed CAN Transceivers
- USB to UART bridge
- Ethernet Gigabit PHY(dependant of assembled Controller)
- Serial Eeprom
- LIN Transceiver
- Crystal 20MHz (default) or External Clock
- USB miniWiggler JDS for easy debugging
- 8 Low Power Status LEDs
- 8-DIP switches for configuration
- access to all pins of controller
- 100mm x 160mm (EURO-Board)
- optional power supply via USB
Connectors :
The TC2X4 TriBoard offers a wide variety of connectors
- Standard power connector
- Micro USB connector for ASC Interface (ASC0) and miniWiggler
- RJ45 connector for Ethernet
- 16-pin header for JTAG interface (OCDS)
- 10-pin header for DAP
- 10pin (2x5) Header for LIN Transceiver (LIN)
- 2 x 10pin (2x5) Header for CAN High Speed Transceiver (CAN0 and CAN1)
- 2 x 10pin (2x5) Header for FlexRay (ERAY-A and ERAY-B)
- four 80-pin connectors (male) + four 80-pin connectors (female) with all I/O signals
- optional ETK connector
Components:
- Infineon’s Next generation micro controller supply TLE 7368-3E
- Three LEDs to validate power supply (5Volt / 3,3 Volt / 1,3 Volt)
- LED indicating /HDRST (ESR0) active state
- LED indicating activ miniWiggler JDS
- LED switched via DAS software
- 2x Infineon’s FlexRay Transceiver TJA1080A (NXP)
- 2x Infineon’s High Speed CAN-Transceiver TLE6250G
- Infineon’s LIN-Transceiver TLE 7259-2GE
- Infineon’s Safety Device SAK-CIC61508 (optional)
- USB to UART bridge FT2232HL (FTDI)
- Single Port Gigabit Ethernet PHY PEF7071 (LANTIQ)
- SPI eeprom (Atmel)
- 8 general purpose LEDs
- Reset switch
- 4-pin Dip switch
Potential Applications
Access to complete AURIX™ technical documentation including data sheets, app notes, etc.:
- Please register under myinfineon.com with your company e-mail address
- Send login name to: AURIX@infineon.com
- Automated update service will be provided for new documents once you are registered
- Full registration process can take up to 24h to be completed (due to different time zones).
Click here to see the step-by-step instructions to get registered.