RF foundry services State-of-the-art mature technology for applications up to 100 GHz
Overview
Infineon’s RF foundry services enable access to our industry leading microwave technology for developing markets and low-volume applications. Our B11HFC microwave process is a state-of-the-art mature technology. Automotive qualified with extended temperature range, it is well-established for high volume production and ideal for applications up to 100GHz.
Potential applications:
- Automated test equipment
- Defense and space, including satellite ground terminals, phased array antennas and MMICs
- Line-of-sight communication
- Surface (material) characterization for medical diagnosis and surgery
- Quality control for industrial applications
- Short-range radar
Services include:
- Engineering mask set production
- Engineering wafer run
Contact Infineon RF foundry to find out more!
Highlights
Support