Commercial memory portfolio
Commercial off-the-shelf (COTS) non-volatile and volatile memory portfolio
Commercial memory solutions for defense applications
As a global leader in the RAM and NOR flash markets, Infineon is proud to have the broadest and most comprehensive portfolio of memory products designed for demanding applications such as automotive, industrial, medical, aerospace, and defense applications. Our memories are designed and purpose-built to meet the most stringent standards. Infineon's extensive portfolio of commercial off-the-shelf (COTS) memories is now serving higher reliability markets, including mil-aero applications where QML certification may not be required but robust performance in extreme environments is a must.
Infineon's commercial memory portfolio
- Non-volatile SRAM (nvSRAM): High performance of traditional SRAMs while adding the ability to retain data when power is lost
|
Parallel nvSRAM | Serial, I2C, SPI, QSPI nvSRAM |
Density |
16 Kb - 16 Mb |
16 Kb - 1 Mb |
Width |
x18, x16, x32 |
N/A |
Cycle Time |
20 - 45 ns |
1 - 104 MHz |
RTC |
Yes |
Yes |
Package Types |
TSOP, FBGA, SSOP, SOIC, CERDIP |
DFN, SOIC |
Temperature Range |
Commercial, Industrial, Military |
Commercial, Industrial |
- NOR flash: Industry's highest performance, most secure low-pin count serial and parallel NOR flash memories
|
Serial NOR Flash | Parallel NOR Flash |
Density |
64 Mb - 1 Gb |
64 Mb - 4 Gb |
Interface/Width |
SPI / QSPI |
x16 |
Max. Frequency |
133 MHz SDR / 66MHz DDR |
90-130 ns |
Package Types |
FBGA, SOIC |
FBGA, TSOP |
Temperature Range |
Commercial, Industrial, Automotive, Military |
Commercial, Industrial, Automotive, Military |
- Ferroelectric RAM (F-RAM): Highest reliability with virtually infinite endurance, SEU immune with >100 year data retentio
- Synchronous SRAM: Low latency, industry-leading performance, and on-chip ECC for high reliability
- Asynchronous SRAM: Industry-leading access rates and low power
|
Synchronous SRAM | Asynchronous SRAM |
Density |
9 Mb - 144 Mb |
256 Kb - 64 Mb |
Width |
x18, x36 |
x8, x16, x32 |
Max. Frequency |
1066 MHz |
10 ns |
Package Types |
BGA, FCBGA, TQFP |
FBGA, BGA, TQFP, SOJ, TSOP |
Temperature Range |
Commercial, Industrial, Automotive, Military |
Commercial, Industrial, Automotive, Military |
Infineon custom solutions
Infineon custom solutions simplify your design process by solving the challenges you face. Our worldwide partner network and technological expertise enable you to develop innovative products.
- Die and wafer sales
- Extreme environmental solutions
- Custom-screened products