Defense memory portfolio
High-reliability non-volatile and volatile memory portfolio
High-reliability memory solutions for defense applications
Defense applications require high reliability, superior performance, reduced cost, and product longevity that can meet the mission requirements. Our memories are designed and purpose-built to meet the most stringent standards in the industry. Our mil-temp memories offer a wide selection of volatile and non-volatile memories for applications that meet QML-Q certifications and offer support for mil-aero applications where QML certification may not be required but robust performance and high reliability in extreme environments are a must.
Infineon's high-reliability memory portfolio
- Non-volatile SRAM (nvSRAM): High performance of traditional SRAMs while adding the ability to retain data when power is lost
256 Kb Defense Parallel nvSRAM |
1 Mb Defense Parallel nvSRAM |
|
Density (Kb) |
256 |
1,024 |
Access Time (ns) |
35 |
35 |
Configurations |
32k x 8 |
128k x 8 |
Temperature Range (OC) |
-55 to 125 |
-55 to 125 |
Data Retention |
100 years |
100 years |
Max. Operating VCCQ (V) |
5.5 |
5.5 |
Min. Operating VCCQ (V) |
4.5 |
4.5 |
QML Certification Level |
QML-Q |
QML-Q |
Package |
32-pin ceramic DIP |
32-pin ceramic DIP |
- NOR flash: Industry's highest performance, most secure low pin count serial and parallel NOR flash memories
- Ferroelectric RAM (F-RAM): Highest reliability with virtually infinite endurance, SEU immune with >100 year data retention
- Synchronous SRAM: Low latency, industry-leading performance, and on-chip ECC for high reliability
- Asynchronous SRAM: Industry-leading access rates and low power
Infineon custom solutions
Infineon custom solutions simplify your design process by solving the challenges you face. Our worldwide partner network and technological expertise enable you to develop innovative products.
Die and wafer sales
Extreme environmental solutions
Custom-screened products
- Be aware of the defense market trends that drive our product roadmap
- Understand the key applications and use cases for our space memories; and know who are target customers and ecosystem partners are