Rad tolerant MOSFETs From 60V to 150V in plastic encapsulated packaging
Overview
Infineon HiRel NewSpace power MOSFETs are radiation tolerant by design and ideal for shorter duration, low radiation environment missions, such as in low Earth orbit (LEO). The rad tolerant power FETs are based on Infineon’s enhanced commercial CoolMOS™ technology and mature high-volume production processes.
Key features include:
- Plastic encapsulated packaging
- AEC-Q101 qualified
- Total dose 30 kRads(Si)
- Two voltage classes: 60V and 150V VDS (max)
- RDS(on) @ 10V max from 15m Ω to 60 mΩ
- Surface mount and thru hole packages available
Contact Infineon HiRel sales to learn more about our NewSpace rad tolerant power solutions.
Products
Highlights
Support