Memories Product Longevity
Infineon Memories Products - Longevity information
At Infineon, we understand the importance of the provision of information relating to the planned availability periods of semiconductor products (“Longevity”). Based on Infineon’s current estimate of the actual product demand and in particular subject to the following considerations, Infineon currently plans to have available the products listed in the table below at least for the time periods stated in such table:
- Continuous demand– the availability of products is subject to sufficient overall product demand.
- Product changes – products are subject to changes by Infineon. Major changes, such as changes of the technology or transfer to different manufacturing sites, will be notified to ordering customers through Infineon’s standard change management process.
- Product migration– Infineon may require customers to migrate to function compatible products
Please note that Infineon’s plannings are subject to change and that the information in the below table might therefore not be up to date. Infineon updates the below table at least on an annual basis.
In case the product of interest is not included in the table below, please submit a customer case in our support system.
To determine if an Infineon flash memory device qualifies for the longevity program, locate the first nine digits of its Orderable Part Number (OPN) and verify that it is listed in the abbreviated part number column in the table below.
Product family | Interface | Process node1 | Abbreviated part number | Recommended package2 | Extended support until at least |
SEMPER™ | Quad SPI | 45nm MB | S25HL512T / S25HL01GT / S25HL02GT / S25HS512T / S25HS01GT / S25HS02GT | 24-ball BGA, 16-pin SOIC |
2035 |
HYPERBUS™ | 45nm MB | S26HL512T / S26HL01GT / S26HS512T / S26HS01GT | 24-ball BGA | 2035 | |
Octal | 45nm MB | S28HL512T / S28HL01GT / S28HS512T / S28HS01GT / S28HS02GT | 24-ball BGA | 2035 | |
HYPERFLASH™ | HYPERBUS™ | 65nm MB | S26KL128S / S26KL256S / S26KL512S / S26KS128S / S26KS256S / S26KS512S | 24-ball BGA | 2033 |
Standard SPI | Quad SPI | 65nm MB | S25FL128S / S25FL256S / S25FL512S / S25FS064S / S25FS128S / S25FS256S / S25FS512S / S70FL01GS / S70FS01GS | 24-ball BGA, 16-pin SOIC |
2033 |
Quad SPI | 65nm FG | S25FL064L / S25FL128L / S25FL256L | 24-ball BGA, 8-pin SOIC |
2030 | |
Dual Quad SPI | 65nm MB | S79FL256S / S79FL512S / S79FL01GS / S79FS01GS | 24-ball BGA, 16-pin SOIC |
2030 | |
Parallel 16/8-bit wide | Parallel | 45nm MB | S29GL512T / S29GL01GT / S70GL02GT | 64-ball BGA, 56-pin TSOP |
2033 |
Parallel | 65nm MB | S29GL064S / S29GL128S / S29GL256S / S29GL512S / S29GL01GS / S70GL02GS | 64-ball BGA, 56-pin TSOP |
2033 |
1 MB= MIRRORBITTM, FG = Floating Gate 2 For all 24-ball BGA packages, 5x5-ball configuration only