Synchronous SRAM with ECC
Overview
QDR-IV solution provides fast random memory access to Exablaze's ExaLINK Fusion switch
Infineon's synchronous SRAMs with ECC are the only high-density standard sync and NoBL™ SRAMs in the market to be offered with the reliability of on-chip error detection and correction.
- <0.01 FIT/Mb reliability
- Pin-to-pin compatible
- RTR: 250 MT/s, 1.05 W
- High-density ECC SRAMs
Synchronous SRAM with ECC highlights
- Available in standard sync and NoBL™ architectures
- Error correction code (ECC) to detect and correct single-bit errors
- Ensures a FIT rate of <0.01 FIT/Mb that is 1,000x lower than a standard SRAM without ECC
- Available in two voltage options: 2.5 V and 3.3 V
- 165 BGA and 100 TQFP options available
- Industry-standard, RoHS-compliant packages
- Industrial and commercial temperature grades
- Minimize your memory power consumption
- Active power ~20 percent lower than the next closest competition
- Lowest standby current across all competition
- Form, fit, and function compatible with our 90-nm products
- 36 Mb parts in production
- 18 Mb sampling now
Easy implemented form, fit, & function compatibility current portfolio
- Form, fit, and function compatible with existing 90-nm synchronous SRAM
- Available in industry-standard 100-pin TQFP and 165 BGA packages
- Available in industrial and commercial grades
- 36 Mb in production and 18 Mb sampling now
Dependable electronics for automotive
Infineon is your trusted partner offering all relevant ingredients for your dependable systems – automotive quality, functional safety, cybersecurity, innovative products, system understanding, and operational excellence. Learn more about Automotive Dependability
Products
Partners
Support