PSOC™ 4 HV MS
PSOC™ 4 HV Mixed Signal (MS) : One-chip solution integrating MCU, multi-sense converter, LIN PHY & LDO
Infineon introduces the PSOC™ 4 HV MS series of products, providing a one-chip solution for smart edge-sensor designs for automotive, integrating programmable analog, multi-sense converter, high-voltage (12V) operation, and an ARM Cortex CPU. It enables smart edge-sensors integrating analog front-ends with multi-sense converter featuring the most advanced capacitive sensing solution with the 5th generation CapSense, programmable analog blocks (12-bit SAR ADC, op-amps), digital blocks (PWMs, serial communication blocks), high voltage operation, and enabling automotive functional safety level of ASIL-B according to ISO 26262.
- 48 MHz Arm® Cortex®-M0+ CPU
- Up to 128 KB flash
- 16 KB SRAM, with ECC
- Multi-sense converter integrating 5th generation CAPSENSE™ and MagSense
- 12-bit, 1-Msps SAR ADC
- ISO 26262 ASIL-B compliant
- Integrated 12V LDO (42V tolerant)
- Integrated LIN / CXPI transceiver
- AutoPDL and CapSense MW support
- 125°C ambient temperature
- DMA controller
- Robust capacitive-sensing performance with very high SNR enabling elegant automotive HMI
- Safe smart sensor and HMI designs with integrated functional safety features
- Connects directly to a 12V battery supply and to the LIN / CXPI network
- Total system solution (hardware, software, and collaterals)
Easy-to-use software for prototyping end applications
ModusToolbox™
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including automotive PSOC™ Arm® Cortex® Microcontrollers. Infineon's Modustoobox offers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.
Drive Core for PSOC™: Accelerating and simplifying software development:
Infineon’s Drive Core is a scalable software bundle portfolio designed to streamline and accelerate software development. It simplifies the development process and reduces migration efforts, all while minimizing commercial complexities and optimizing supplier management. Experience a smoother and more efficient pathway to innovation with Drive Core.
Our PSOC™ 4 HV MS preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ 4 High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device
Discover PSOC™ Automotive 4 digital collaterals
Access to additional technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to psoc@infineon.com (with your MyInfineon login name)
- You will receive a confirmation email explaining how to use your new access