PSOC™ Automotive Multitouch Gen6L
Enhance your in-car infotainment with PSOC™ Automotive and transportation Multitouch Gen6L
PSOC™ Automotive Multitouch Gen6L is an AEC-Q100 qualified, multitouch capacitive touchscreen and touchpad controller that is available in 64/100-pin TQFP and packages. It is a result of Infineon's more than 10 years in touch solution development and more than 200 man years in automotive firmware development. The Gen6L is powered by an Arm® Cortex® CPU, has 32 RX channels, 32 Flash, 32 SRAM, a touch sequencer, channel engine, programmable analog multiplexer, and a host processor with I2C/SPI for communication. One of the key features is waterproofing, which allows the sensor to work with water droplets, condensation, sweat, and wet-finger tracking. It also enables tracking of up to 5-mm thick gloves or thick overlays. The touch sensor has a typical refresh rate of 200 Hz and a low-power wake-up button with a power consumption of 50 μA. The proprietary analog front end, with AutoArmor, includes a true 5-V TX-Boost™ with Multi-Phase TX and 17 receive channels to support ≥200-Hz refresh rates.
The DualSense™ feature, with self- and mutual-capacitance analog front end, enables compliance with chip-level emissions, immunity, and system-level specifications.
Package
- 100-pin TQFP 14 × 14 × 1.4 mm (0.5-mm pitch)
- 64-pin TQFP 10 × 10 × 1.4 mm (0.5-mm pitch)
- 56-pin QFN wettable flank, 8 × 8 × 1 mm (0.5-mm pitch)
Key Features
- 32-bit Arm® Cortex® CPU
- Register-configurable
- Noise-suppression technologies
- Water rejection tracking
- Up to 8.5-inch-diagonal screen size
- Large object rejection
- Automatic baseline tracking
- 3.0 to 5.5 V analog supply
- 9 mW average power while sensing
- Reports up to 10 fingers
- Automotive-A: -40°C to +85°C
- Automotive-S: -40°C to +105°C
System benefits of Infineon's PSOC™ Automotive Multitouch Gen6L family
- Multitouch glove with automatic mode switching
- Low power CAPSENSE™ wake-up button with power consumption of 50 µA
- Low power wake-on-touchscreen with the power consumption of 120 µA
- Supports a variety of touchscreen sensors and stack-ups
- Small finger support down to 4 mm
Automotive PSOC™ preferred design houses
Our Automotive PSOC™ preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Software Support
PSOC™ Multitouch Touch Tuning Host Emulator
The PSOC™ Touch Tuning Host Emulator is an essential and powerful tool designed to configure, tune, debug, and demonstrate touch screen devices. This official front-end tool provides a user-friendly interface that enables developers to test and evaluate touch screen performance with ease.
Access to additional PSOC™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to autopsoc@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.