PSoC™ Automotive Multitouch Gen7
PSoC™ Automotive Multitouch Gen7 subcategories
Infineon Automotive & Transportation Multitouch Gen7 family is a highly integrated human-machine interface (HMI) system designed for automotive & transportation customers. It supports advanced features and higher integration. The two offerings of the Gen7 family comprise CYAT817X and CYAT817L. The Gen7XL (CYAT817X) offers the most advanced features for larger screen touch screens 15”. It is a scalable solution that supports up to 35”, and offers class-leading Hover and Force Touch features as well as haptics, acoustic feedback, and encryption support. The Gen7L (CYAT817L) is developed to integrate Touch capabilities with MCU. The family is designed to support screen sizes up to 12.3”. The technology is capable to perform temperature voltage sensing, day/night sensing, and LED backlight, removing the need for additional MCU.
Both devices offer the best of ElectroMagnetic Interference (EMI) and ElectroMagnetic Compatibility (EMC) performance and support for free/curved display.
Features
- Hover sensing up to 50 mm
- Force Touch
- Low-power wake-up button (<50 µA)
- Haptic and acoustic feedback control
- AutoArmor™ for improved electromagnetic emissions and immunity
- External display synchronization
- Water rejection and wet-finger tracking using DualSense™
- Thin and Thick glove supported
- Reports up to ten Fingers
- Small Finger support down to 5 mm
- PPAP Support
- Product Longevity Support
- Automotive Grade 3: -40°C to +85°C
- Automotive Grade 2: -40°C to +105°C
- 1.71- to 1.95-V and 3.0- to 5.5-V logic and digital I/O’s supply
- 0- to 5.5-V analog supply
- 30-mW average power
- 30-uW typical deep-sleep power
- 100-pin TQFP, 14 × 14 × 1.4 mm, 0.5-mm pin-pitch
- 128-pin TQFP, 14 × 20 × 1.4 mm, 0.5-mm pin-pitch
- Automotive-A: –40 °C to 85 °C
- Automotive-S: –40 °C to 105 °C