PSOC™ Automotive Multitouch Gen7XL
PSOC™ Automotive Multitouch Gen7XL, the solution that meets rigorous automotive quality standards with innovative driver and passenger usage models.
For infotainment systems, the PSOC™ Automotive Multitouch Gen7XL microcontrollers CTAT817X microcontroller series can replace mechanical on/off buttons with a capacitive touchscreen, enabling sleek, modern interior designs. The controllers perform acoustic and haptic feedback processing on-chip for faster response times compared to distributed implementations where the chip is connected to a head-unit via the controller area network (CAN) or the low-voltage differential signaling (LVDS) backchannels. The Gen7XL MCU family operates in the packages 100-pin TQFP, 128-pin TQFP, supports screen sizes up to 35 inches and thick glove (5 mm), includes noise-suppression technologies, wet-finger tracking, as well as serial interfaces I2C and SPI. The Family comes in two variants the Hybrid in Cell and the Multichip.
Key Features
- 32-bit Arm® Cortex® CPU
- Register-configurable
- Force-touch with 120 Hz frame rate
- Up to 15-inch diagonal screen sizes
- Water rejection
- Large-object rejection
- Up to 10 fingers reports
- 3.0 V to 5.5 V analog supply
- 30 mW average power
- A-Grade: -40°C to +85°C
- S-Grade: -40°C to +105°C
- Package: 100-pin TQFP& 128-pin TQFP
System benefits of the PSOC™ Automotive Multitouch Gen7XL MCU family
The PSOC™ Automotive Multitouch Gen7XL is packed with features that make it a powerful tool for creating advanced touchscreens. It is Automotive Electronics Council (AEC) AEC-Q100 qualified and features a multi-chip controller with a 32-bit Arm Cortex CPU that is register-configurable and equipped with noise-suppression technologies for display and EMI. With an effective 20-V drive for higher signal-to-noise ratio (SNR) and AutoArmor technology that improves electromagnetic emissions and immunity, water rejection, wet-finger tracking, and multitouch glove with automatic mode switching, this controller is designed to offer superior touch experience. It supports up to 10 fingers with thin glove and two fingers with thick glove, fingernail tracking, large object rejection, and automatic baseline tracking to environmental changes. With a maximum screen size of up to 35-inch diagonal and a refresh rate of up to 120 Hz, this controller is equipped with a high-order multi-phase TX capability for higher signal-to-noise ratio (SNR), an integrated DSP to process and filter data for faster scanning and better noise filtering, and more.
Automotive PSOC™ preferred design houses
Our Automotive PSOC™ preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Software Support
PSOC™ Multitouch Touch Tuning Host Emulator
The PSOC™ Touch Tuning Host Emulator is an essential and powerful tool designed to configure, tune, debug, and demonstrate touch screen devices. This official front-end tool provides a user-friendly interface that enables developers to test and evaluate touch screen performance with ease.
Access to additional PSOC™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to autopsoc@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.