PSOC™ Fingerprint Arm® Cortex®-M0+
Revolutionizing user experience: World's only programmable Arm® Cortex® -M0+ processor-based PSOC™ solutions
PSOC™ Fingerprint Arm® Cortex®-M0+ subcategories
About 32-bit PSOC™ fingerprint Arm® Cortex® M0+ microcontroller family
This is the world's only programmable embedded system-on-chip solution based on the Arm® Cortex® -M0+ processor. This new brand of microcontrollers enhances and modernizes the driver’s interface to functions and even beyond the car by personalizing the user experience, making payments inside the car, and including biometric indicators.
Infineon's fingerprint solution surpasses its competitors due to its larger sensing area, sensor-on-substrate architecture, and the ability to create different-size sensors with the same silicon, without sacrificing active area. Additionally, the ability to apply customized coatings and covers on the sensing surface adds further flexibility to the solution's design.
Key benefits of 32-bit PSOC™ fingerprint Arm® Cortex®-M0+ family
Infineon's fingerprint solution stands out for several reasons. One of the most important parameters for a fingerprint sensor is the size of the actual fingerprint sensing area. Infineon offers a larger sensing area, which captures more biometric data and results in better performance for false rejection ratio (FRR) at any given false acceptance ratio (FAR) setting.
Additionally, Infineon has adopted a sensor-on-substrate architecture in its FPS modules, as opposed to silicon sensor implementations. This means that the size of the sensor is independent of the size of the sensor controller chip, which is mounted underneath. With this architecture, Infineon can create different size sensors with the same silicon, without needing to reduce the active area to save costs.
Moreover, with a substrate-based fingerprint sensor, customized coatings and covers can be applied on the sensing surface. This feature can be especially useful in applications where the sensor may be exposed to harsh environments or where there are specific material requirements.
Key features of 32-bit PSOC™ fingerprint Arm® Cortex®-M0+ family
- Field upgradable firmware
- On-sensor image optimization
- Low-power programmable finger detection
- Optimized for TRAVEO™ T2G and AURIX™ microcontroller
- Automotive-qualified sensor
Access to additional PSOC™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to psoc@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.