Automotive PSoC™ 4200
The automotive PSoC™ 4200 product family, based on this platform, is a combination of a microcontroller with digital programmable logic, high-performance analog-to-digital conversion, opamp with Comparator mode, and standard communication and timing peripherals.
The PSoC™ 4200 products will be fully upward compatible with members of the PSoC™ 4 platform for new applications and design needs. The programmable analog and digital subsystems allow flexibility and in-field tuning of the design.
Key Features
- Automotive Electronics Council (AEC) AEC-Q100 qualified
- 48 MHz Arm Cortex-M0 CPU with single cycle multiply
- Up to 32 KB of flash with Read Accelerator
- Up to 4 KB of SRAM
- One opamp with reconfigurable high-drive external and high-bandwidth internal drive, Comparator mode, and ADC input buffering capability
- 12-bit, 1-Msps SAR ADC with differential and single-ended modes; Channel Sequencer with signal averaging
- Two current DACs (IDACs) for general-purpose or capacitive sensing applications on any pin
- Two low-power comparators that operate in Deep Sleep
- Four programmable logic blocks called universal digital blocks,(UDBs), each with 8 Macrocells and data path.
- Cypress-provided peripheral component library, user-defined state machines, and Verilog input.
- 20 nA Stop Mode with GPIO pin wakeup
- Hibernate and Deep Sleep modes allow wakeup-time versus power trade-offs
- Cypress Capacitive Sigma-Delta (CSD) provides best-in-class signal-to-noise ratio (SNR) and water tolerance
- Cypress-supplied software component makes capacitive sensing design easy
- Automatic hardware tuning (SmartSense™)
- LCD drive supported on all pins (common or segment)
- Operates in Deep Sleep mode with 4 bits per pin memory
- Two independent run-time reconfigurable serial communication blocks (SCBs) with reconfigurable I2C, SPI, UART, or LIN Slave 1.3, 2.1/2.2 functionality
- Four 16-bit Timer/Counter Pulse-Width Modulator (TCPWM) blocks
- Center-aligned, Edge, and Pseudo-random modes
- Comparator-based triggering of Kill signals for motor drive and other high reliability digital logic applications
- 28-pin SSOP packages
- Any GPIO pin can be CapSense, LCD, analog, or digital
- Drive modes, strengths, and slew rates are programmable
- A Grade: –40 °C to +85 °C
- S-Grade: –40 °C to +105 °C
- Integrated Development Environment (IDE) provides schematic design entry and build (with analog and digital automatic routing)
- Applications Programming Interface (API) component for all fixed-function and programmable peripherals
- After schematic entry, development can be done with Arm-based industry-standard development tools
Key benefits
- Enables a touch user interface with up to 24 I/Os
- SmartSense Auto-tuning speeds time-to-market and eliminates the need for manual system tuning.
- Prevents false touches caused by liquids.
- Implements advanced proximity sensing: wake-on-approach, liquid level detection, and IR sensor replacement.
Automotive PSoC™ 4 reduces system cost with Programmable Digital Blocks, Programmable Analog Blocks, CapSense and LIN Slave to:
- Create custom AFEs for sensors and add sophisticated user interfaces
- Communicate to car network with integrated LIN
- Slave controllers
- PSoC™ Creator enables easy integration of multiple ICs and system interfaces into one PSoC
- Zero false touches reported by the touch sensors in harsh automotive environment.
- Reduces Radiated Emissions (RE) by easily modifying CapSense Component parameters in PSoC™ CreatorTM IDE.
- Complies with standard emission and immunity specifications like CISPR 25, ISO 11452, IEC 61967 and IEC 62132.
- A Grade: –40 °C to +85 °C
- S-Grade: –40 °C to +105 °C
Universal digital blocks are programmable digital blocks that can be configured for custom state machines, custom logic functions, or custom digital interfaces. UDBs can be cascaded together to create wider than 8-bit functions.
UDBs can be configured via a variety of design methods in the PSoC™ Creator IDE tool suite. These methods include using digital logic components in schematic capture, using the graphical state machine editor, or using Verilog code in the code editor.
- High-performance USB audio streaming using DMA and precision clocks, allowing up to 24-bit 96-kHz stereo
- Up to eight I2S audio channels using Universal Digital Blocks (UDBs)
- Capacitive touch interface
- Battery management with programmable analog front end
- LEDs with TCPWM
Key application
- HVAC
- Infotainment & Navigation
- Integrated Systems
- Interior HMI
- Natural HMI surfaces
- Door lock / unlock
- Foot-kick, emblem touch
- Buttons/Sliders/TP
- Force-sensing, haptics
- AdBlue
- Water & Fuel, Quality
- Smart Sensor