PSOC™ 4000 - Entry-Level
PSOC™ 4000 - Entry-Level subcategories
The PSOC™ 4000 family is a range of 32-bit microcontrollers based on the Arm® Cortex®-M0/M0+ architecture. These devices are designed to provide a high degree of flexibility and customization, making them ideal for a wide range of applications.
Advanced sensing capabilities
The PSOC™ 4000 family features a range of advanced sensing capabilities, including capacitive sensing, inductive sensing, and liquid level sensing. These capabilities are combined into a single, integrated solution known as Multi-Sense, which enables designers to create modern sleek user interfaces.
Programmable Peripherals
In addition to its advanced sensing capabilities, the PSOC™ 4000S series also features a range of programmable digital and analog peripherals. These include timers, counters, pulse-width modulators (PWMs), inter-integrated circuit (I2C) interfaces, and comparators. The programmability of these peripherals allows designers to customize the system-on-chip (SoC) to suit their specific application requirements, providing a high degree of flexibility and adaptability.
Features | PSOC™ 4000 | PSOC™ 4000S | PSOC™ 4000T | PSOC™ 4700S |
Core | Arm Cortex-M0 | Arm Cortex-M0+ | Arm Cortex-M0+ | Arm Cortex-M0+ |
Max CPU Speed | 16-MHz | 48-MHz | 48-MHz | 48-MHz |
Flash/SRAM (KB) | 16/2 | 32/4 | 64/8 | 32/4 |
ADC | CSD ADC | 10-bit Single-Slope | - | 10-bit Single-Slope |
Comparators | 1 | 2 | - | 2 |
IDACs | 2 | 2 | - | 2 |
Smart I/O | 0 | 16 | - | 16 |
Timers/Counters/PWMs | 1 | 5 | 2 | 5 |
Serial Interfaces | 1 | 2 | 2 | 2 |
CAPSENSE™ Blocks | 1 | 1 | 1 | 1 |
Inductive Sensing | 0 | 0 | Fly-back | LC Tank |
Multi-Sense | - | - | ✓ | - |
GPIO | 20 | 36 | 21 | 36 |
Prototyping Kit | N/A | CY8CKIT-145-40XX | CY8CKIT-148 | |
Software Development Tool | PSOC™ Creator | ModusToolbox™ | ModusToolbox™ | ModusToolbox™ |
PSOC™ 4000: Entry-Level Solution
The PSOC™ 4000 is a low-cost, entry-level solution that provides capacitive sensing capabilities, making it an ideal choice for applications that require basic sensing functionality.
PSOC™ 4000S: Fourth Gen Capacitive Sensing Solution
The PSOC™ 4000S offers fourth-generation capacitive sensing with a high number of sensing inputs, making it suitable for applications that require advanced capacitive sensing capabilities.
PSOC™ 4000T: Multi-Sense Solution
The PSOC™ 4000T is a more advanced solution that features fifth-generation CAPSENSE technology and multi-sense capabilities. This allows designers to combine capacitive sensing, fly-back based inductive sensing, and liquid level sensing in a single device, providing unparalleled flexibility and functionality.
PSOC™ 4700: Combined Capacitive and Inductive Sensing
The PSOC™ 4700 is based on fourth-generation CAPSENSE technology and combines capacitive sensing with LC tank-based inductive sensing.
- 32-bit MCU subsystem
- 48-MHz Arm® Cortex®-M0+ CPU
- Up to 64 KB of flash with read accelerator.
- Up to 8 KB of SRAM
- Programmable Analog Blocks
- Up to 10-bit, 11.6 Ksps ADC
- Up to 2 low power comparators
- 5th generation CAPSENSE™ technology:
- Self-capacitive sensing
- Mutual-capacitive sensing
- Inductive sensing
- Liquid level sensing
- Hover touch
- Up to 36 programmable pins
- Smart I/Os
- LCD drive capability
- LCD segment drive capability on GPIOs
- Five 16 bit-time/counter/pulse-width modulator (TCPWW) blocks
- Two configurable serial communication blocks (SCBs) to support I2C, SPI or UART interface.
- Operating Voltage: 1.71V to 5.5V
The PSOC™ 4000 family delivers the industry's best capacitive-sensing technology (CAPSENSE™) with ultra-low power consumption, to implement buttons, sliders and proximity sensors.
Supporting both self and mutual-capacitive sensing, robust waterproofing, and SmartSense Auto-Tuning, CAPSENSE™ works under severe environments and speeds time-to-market with no manual tuning required.
The PSOC™ 4's Multi-Sense solution integrates capacitive sensing, inductive sensing, and liquid level sensing onto a single chip, providing designers with flexibility and convenience. This approach simplifies system design, reduces component count, and enhances overall system performance.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox comprises Infineon's latest development tools including an IDE. PSOC Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™
ModusToolbox™ was built to make the developers life easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Combo devices.
PSOC™ Creator
PSOC Creator is an Integrated Design Environment (IDE) that enables concurrent hardware and firmware editing, compiling, and debugging of PSOC and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral Components.