TRAVEO™ T2G CYT2CL
TRAVEO™ T2G CYT2CL offers high display resolution while using less power and less memory
The TRAVEO™ T2G CYT2CL series is a lineup of TRAVEO™ T2G microcontrollers meticulously crafted for automotive applications such as cluster entry units. The family features a 32-bit MCU core system, including a powerful 160 MHz Arm® Cortex®-M4 for primary operations and an Arm® Cortex®-M0+ for peripheral and security functions (HSM).
In terms of memory TRAVEO™ T2G CYT2CL boasts a 4 MB flash, 512 KB SRAM, and 128 KB work flash. Operating seamlessly on either 2.7 V or 5.5 V supply voltages
Interfaces are taken to a new level, with up to 4-ch CAN FD, up to 12-ch SCB, 2-ch LIN-UART, 2-ch CXPI, and 1-ch SMIF supporting single/dual/quad/octal-SPI/HYPERBUS™.
Cluster functionality includes 6-ch SMC+ZPD, Four LCD controllers, with 32 segments (SEG) and four commons (COM) and a sound module with PCM-PWM support.
Available in 176/144-pin LQFP packages, these microcontrollers offer the finest in automotive computing. Powered by an advanced 40-nm process, they integrate Infineon's low-power flash alongside cutting-edge analog and digital peripherals, establishing a secure and robust foundation for automotive systems.
Key Features
- Up to 160 MHz main core frequency
- 4-ch CAN FD, 2-ch LIN
- 6-ch SMC+ZPD, LCD Controller 32x4
- ASIL-B support (FMEDA)
- Up to 4 MB flash, 512 KB SRAM
- Up to 12-ch SCB, 2-ch CXPI
- Sound module, PCM-PWM
- Packages: LQFP-144, LQFP-176
- 48-ch ADC
- 1-ch SMIF, HYPERBUS™
- eSHE and HSM
- S-grade Temperature –40 °C to 105°C
The TRAVEO™ T2G CYT2CL is a highly advanced automotive cluster with exceptional safety and security features. It boasts four LCD controllers with 32 segments and four commons as LCD controller and two TDM interfaces, two PCM-PWM interfaces, up to five sound generator interfaces, and one PCM Audio stream mixer with five input streams as its sound subsystem. Additionally, the TRAVEO™ T2G CYT2CL has a dedicated standby mode controller, which operates on a separate voltage domain. This feature not only allows for low power modes but also enables analog measurements, CAN and LIN communications, RTC, and basic processing while the rest of the microcontroller is in standby mode.
Safety is the core know-how of Infineon, and all products provide safety mechanism (including MBIST, ECC Flash/RAM, CRC) to ensure a safety platform supporting ASIL-B ISO 26262. State-of-the-art security with Secure Boot support by a dedicated Arm® Cortex-M0+ core and security hardware to accelerate cryptographic functions.
In terms of security, this product has an HSM compliant eVita full, ensuring the implementation of future proofed security measure.
Infineon's HMI Tool Certification Program is meticulously crafted to enhance the user experience when employing HMI tools alongside our advanced TRAVEO™ T2G graphic controllers. Our esteemed partners who meet the criteria for Infineon's HMI Tool Certification undergo complete joint testing and evaluation of their integration with Infineon's reference use cases
Through this collaborative methodology, Infineon aims to establish a network of reliable partners whose HMI tools seamlessly align with the key hardware capabilities of our microcontrollers. By combining TRAVEO™ T2G graphic controllers with these certified HMI tools, customers can confidently optimize their applications for peak performance.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
ModusToolbox™
ModusToolbox™ Software is a comprehensive suite of development tools and embedded run-time assets that provide such a flexible and efficient development environment. ModusToolbox™ Software provides specific tools and capabilities that support a seamless transition from the initial getting started setup, through the edit-compile-debug cycle of prototyping, and finally the retargeting of the embedded application to final hardware. The development environment supports TRAVEO™ T2G Arm® Cortex® Microcontroller as well as including PSoC™ Arm® Cortex® Microcontrollers.
Infineon TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here
- Send your access request to traveo@infineon.com (with your MyInfineon login name).
- You will receive a confirmation email explaining how to use your new access.

- Infineon has a successful history of supporting various graphics applications in cars with displays.
- Infineon's TRAVEO™ T2G microcontrollers are designed to meet size constraints, reduce costs, and improve performance and bandwidth for car displays, compared to system-on-chip solutions.

In this training, you will get to know the TRAVEO™ T2G portfolio for body and graphics applications, its key features and safety functions, development kits, and finally TRAVEO™’s automotive software and tool partner ecosystem.