FM4 CY9BFx6xK/L-Series Motor Control Arm® Cortex®-M4 Microcontroller (MCU) Family
Overview
Arm® Cortex®-M4 MCU with small from factor, for Invertor Control and High Power Efficiency Applications
FM4 CY9BFx6xK/L-Series provides a highly-integrated single chip solution with 160 MHz of CPU power, up to 512 Kbytes of high speed on-chip flash memory, up to 64 Kbytes of on-chip SRAM, and integrated peripheral features including CAN, USB and inverter control timers.
- 540 CoreMark®, 160-MHz Arm® Cortex®-M4F CPU
- 187-µA/MHz active current with 2.7-V to 5.5-V operating voltage
- Ultra-low power 1.3-µA real-time clock (RTC) operating current
- Up to 512 KB flash and 64 KB SRAM with 16KB flash accelerator
- Error-Correcting Code (ECC) support, hardware WDT1, low-voltage detect, and clock supervisor blocks for safety-critical applications
- 2x Multi-Function Timers (MFT)
- 6x Programmable Pulse Generators (PPG)
- 8x Base Timers, 1x Quadrature Position/Revolution Counters (QPRC)
- 1x Dual Timer, CRC2, and Watch Counter
- 6 channels of Multi-Function Serial (MFS) interfaces configurable as SPI, UART, I2C, or LIN
- 1x USB and 1x CAN3
- 2x independent 12-bit, 2-Msps ADCs with a 15-channel multiplexer input
- 2x 12-bit digital-to-analog converters (DACs)
- Download the CY9BFx6xK/L-Series datasheet
- Purchase the FM4 Starter Kit (FM4-U120-9B560) to evaluate the CY9BFx6xK/L-Series and start development
- Download the FM4 Peripheral Driver Library Software
- Start your first FM4 designs
- Join the Infineon Developer Community
Products
Support