TRAVEO™ T1G S6J311E/D/C/B auto standard Arm® Cortex®-R5 MCU
Fast and safe BCM and HVAC with integrated CAN FD, SHE, and low-power operations
Our TRAVEO™ T1G S6J311E/D/C/B series incorporates the high-performance CAN FD interface for enhanced in-vehicle networking. The product series is focused on various automotive applications including body control modules (BCM), heating, ventilation, and air conditioning (HVAC). In addition to the CAN FD interface operating at 5 Mbps, it also features Secure Hardware Extension (SHE) for network security.
- Up to 144 MHz frequency
- 2-ch CAN FD
- 30-ch base timer
- Temperature: -40°C to 105°C
- Up to 4 MB flash, 112 KB work flash
- 22-ch multifunction serial
- SHE (Secure Hardware Extension)
- 256 KB SRAM
- 32-ch x2 x12-bit ADC
- Packages: TEQFP-144, TEQFP-176
TRAVEO™ S6J3110 security function
In addition to conventional flash security that protects data stored in the microcontroller, the TRAVEO™ S6J3110 series is equipped with SHE (specification ver 1.1). The key SHE management housed in the microcontroller is separated by hardware and an authentication function to prevent data modification, theft, and invalid access to the vehicle network.
Access to additional TRAVEO™ technical documentation
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to traveo@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access