TRAVEO™ T1G S6J324Cx 2D Graphic Control+Single HyperBus Arm® Cortex®-R5 MCU
Driving hybrid instrument clusters, HUDs with an industry-leading 3D and 2D graphics engine and on-board SHE and CAN FD
TRAVEO™ T1G S6J326Cx offers 32-bit RISC microcontrollers with an Arm® Cortex®-R5 core, running at speeds up to 240 MHz. These MCUs incorporate efficient 2D graphics engines with advanced features for memory savings, safety, and high image quality. They support the HYPERBUS™ memory interface that improves read performance while reducing pin count. In addition, TRAVEO™ T1G S6J326Cx features Ethernet AVB, CAN FD, and SHE for security functions.
- Up to 240 MHz frequency
- 4-ch CAN FD, 4-ch QSPI
- 2-ch video out, single HYPERBUS™
- 1-ch Ethernet AVB
- Up to 2 MB flash, 112 KB work flash
- 4-ch sound generator
- 2D and 3D graphics rendering
- Packages: TEQFP-208
- Up to 256 KB SRAM, 2 MB VRAM
- 50-ch 12-bit ADC, 24-ch base timer
- SHE (Secure Hardware Extension)
- Temperature: -40°C to 105°C
The TRAVEO™ T1G S6J324Cx MCU family comprises 32-bit RISC microcontrollers with an Arm® Cortex®-R5 core capable of operating at speeds up to 240 MHz. These microcontrollers incorporate highly efficient 2D graphics engines with advanced feature sets that optimize memory usage, enhance safety, and ensure high image quality. This enables manufacturers to reduce overall system costs while meeting the performance and quality requirements of industrial, consumer, and automotive applications. Additionally, the microcontroller boasts support for the HYPERBUS™ memory interface, a breakthrough innovation that significantly enhances read performance while reducing pin count. It further includes functionalities such as Ethernet AVB, CAN FD for a high-speed communication protocol compatible with conventional CAN, and secure hardware extension (SHE) for added security. The S6J324Cx series offers a diverse range of products, enabling the selection of the most suitable microcontroller specifications from this extensive lineup.
While we maintain the longevity of the products for the automotive industry, the products listed on this page are not recommended for new design.
The TRAVEO™ T1G S6J3200 series for cluster solutions
Our TRAVEO™ T1G S6J3200 MCU family is based on powerful Arm® Cortex®-R5 and R5F cores in single- and dual-core operation and is characterized by state-of-the-art real-time performance, safety, and security features. This microcontroller series supports the latest in-car networks, offers high-performance 2D and 3D graphics engines optimized for a minimum memory footprint, and embeds dedicated features to enhance in-vehicle data security. Furthermore, TRAVEO™ T1G S6J3200 features CAN FD, two TFT displays, mediaLB, Ethernet AVB, DDR-quad-SPI, and dual HYPERBUS™ and secure hardware extension (SHE) in a single-chip solution. The product lineup of the TRAVEO™ T1G S6J3200 microcontroller series also includes 216- and 208-pin packages and memory size variants.
Access to additional TRAVEO™technical documentation
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to traveo@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access