TRAVEO™ T1G S6J327Cx 2D Graphic Control+Dual HyperBus Arm® Cortex®-R5 MCU
Driving hybrid instrument clusters and HUDs with a highly-sophisticated 2D graphics engine, SHE, and CAN FD
TRAVEO™ T1G S6J327Cx offers 32-bit RISC microcontrollers with an Arm® Cortex®-R5 core, running at speeds up to 240 MHz. These MCUs incorporate efficient 2D graphics engines with advanced features for memory savings, safety, and high image quality. They support the HYPERBUS™ memory interface that improves read performance while reducing pin count. In addition, TRAVEO™ T1G S6J326Cx features Ethernet AVB, CAN FD, and SHE for security functions.
- up to 240 MHz frequency
- 4-ch xCAN FD, 4-ch QSPI
- 2chx video output, dual HYPERBUS™
- 1-ch Ethernet AVB
- up to 2MB flash, 1112KB work flash
- Sound system, 4-ch xsound gen
- 2D graphics rendering
- Packages: TEQFP-208
- up to 256 KB SRAM, 2 MB VRAM
- 50-ch x12-bit ADC,24-ch xbase-timer
- SHE (Secure Hardware Extension)
- Temperature: -40°C to 125°C
The TRAVEO™ T1G S6J327Cx MCU family comprises 32-bit RISC microcontrollers with an Arm® Cortex®-R5 core capable of operating at speeds up to 240 MHz. These microcontrollers incorporate highly efficient 2D graphics engines with advanced feature sets that optimize memory usage, enhance safety, and ensure high image quality. This enables manufacturers to reduce overall system costs while meeting the performance and quality requirements of industrial, consumer, and automotive applications. Additionally, the microcontroller boasts support for the HYPERBUS™ memory interface, a breakthrough innovation that significantly enhances read performance while reducing pin count. It further includes functionalities such as Ethernet AVB, CAN FD, a high-speed communication protocol compatible with conventional CAN, and SHE (secure hardware extension) for added security. The S6J327Cx series offers a diverse range of products, enabling the selection of the most suitable microcontroller specifications from this extensive lineup.
While we maintain the longevity of the products for the automotive industry, the products listed on this page are not recommended for new design.
Our TRAVEO™ T1G S6J3200 MCU family is based on powerful ARM® Cortex®-R5 and R5F cores in single- and dual-core operation and is characterized by state-of-the-art real-time performance, safety, and security features. This microcontroller series supports the latest in-car networks, offers high-performance 2D/3D graphics engines optimized for a minimum memory footprint, and embeds dedicated features to enhance in-vehicle data security. Furthermore, TRAVEO™ T1G S6J3200 features CAN FD, two TFT displays, CAN FD, two TFT displays, MediaLB, Ethernet AVB, DDR-Quad-SPI, and Dual HYPERBUS™ and Secure Hardware Extension in a single-chip solution. The product lineup of the TRAVEO™ T1G S6J3200 microcontroller series also includes 216- and 208-pin packages and memory size variants.
Access to additional TRAVEO™ technical documentation
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to traveo@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access