CY8CMBR2010
Overview
The ultra-low power CY8CMBR2010 family supports up to 10 capacitive touch sensing channels that enable 10 buttons/10 LEDs
The ultra low power CY8CMBR2010 CAPSENSE™ Express family supports up to 10 capacitive touch sensing channels that enable 10 buttons/10 LEDs. This solution is hardware configured, it supports direct LED drive and LED effects at Power-on. The CY8CMBR2010 devices are enabled with Infineon's SmartSense auto-tuning algorithm eliminating the need for system tuning. This advancement enables designers to reduce the UI design task to the PCB layout of the sensor board – the CAPSENSE™ Express controller handles rest.
- Up to 10 CAPSENSE™ buttons with direct LED drive capability
- 1.71V to 5.5V operating range voltage
- 15μA per button in run mode
- 100nA, Deep Sleep mode
- Patented CSD technology for robust immunity to conducted and radiated noise
- Robust noise-immunity to RF, LCD driver and AC Line Noise
- SmartSense auto-tuning – eliminates the tuning process and compensates for environmental changes during runtime
- Small footprint package: 32-pad QFN (5 x 5 x 0.6 mm)+B12
- Watch our CAPSENSE™ Express demo videos
- Download the "Getting started with CAPSENSE™" Design Guide
- Purchase the CY3280-MBR Evaluation Kit
Support