C-CCN-3-959 | SMD-1 standard
Overview
General Information
Package Material | C |
Package Family | CCN |
Terminals | 3 |
Version | 959 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 15.88 |
Body Width (mm) | 11.43 |
Min. Terminal Pitch (mm) | 5.33 |
-
SMD-1-D100766G-STEP
Share 02_00 | May 05, 2023 | STP | 622 kb
-
SMD-1-wLeads-D100753G-STEP
Share 03_00 | May 05, 2023 | STP | 601 kb
Downloads
Package
-
Package Outline -SMD1
Share 01_01 | Apr 23, 2020 | PDF | 49 kb
-
SMD-1-D100766G-STEP
Share 02_00 | May 05, 2023 | PDF | 56 kb
-
SMD-1-wLeads-D100753G-STEP
Share 03_00 | May 05, 2023 | PDF | 85 kb
-
SMD-1-wLeads-D100753G-STEP
Share 03_00 | May 05, 2023 | STP | 601 kb
-
SMD-1-D100766G-STEP
Share 02_00 | May 05, 2023 | STP | 622 kb
Products
Support