C-CCN-3-962 | SMD-1 on carrier
Overview
General Information
Package Material | C |
Package Family | CCN |
Terminals | 3 |
Version | 962 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 21.15 |
Body Width (mm) | 13.4 |
Min. Terminal Pitch (mm) | 7.5 |
-
SMD-1-oncarrier-D100780G-STEP
Share 05_00 | May 05, 2023 | STP | 690 kb
Downloads
Package
-
Package Outline -SMD1 Single Carrier
Share 07_00 | Dec 22, 2022 | PDF | 86 kb
-
SMD-1-oncarrier-D100780G-STEP
Share 05_00 | May 05, 2023 | PDF | 102 kb
-
SMD-1-oncarrier-D100780G-STEP
Share 05_00 | May 05, 2023 | STP | 690 kb
Products
Product Families
Support