C-CCN-3-966 | SMD-2 with leads, Au finish
Overview
General Information
Package Material | C |
Package Family | CCN |
Terminals | 3 |
Version | 966 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 17.53 |
Body Width (mm) | 13.33 |
Min. Terminal Pitch (mm) | 6.1 |
-
SMD2-wLeads-D100754G-STEP
Share 03_00 | May 05, 2023 | STP | 676 kb
Downloads
Package
-
Package Outline -SMD2SCwLeads
Share 01_01 | Jan 15, 2021 | PDF | 57 kb
-
SMD2-wLeads-D100754G-STEP
Share 03_00 | May 05, 2023 | PDF | 88 kb
-
SMD2-wLeads-D100754G-STEP
Share 03_00 | May 05, 2023 | STP | 676 kb
Products
Product Families
Support