C-CCN-3-971 | SMD-0.5 Straight LA, Au lead
Overview
General Information
Package Material | C |
Package Family | CCN |
Terminals | 3 |
Version | 971 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.16 |
Body Width (mm) | 7.52 |
Min. Terminal Pitch (mm) | 3.94 |
-
SMD-0.5-wLeads-D100759G-STEP
Share 03_00 | May 05, 2023 | STP | 804 kb
-
SMD0.5-LFdown-D100824G-STEP
Share 06_00 | May 05, 2023 | STP | 887 kb
Downloads
Package
-
Package Outline -SMD05WL
Share 01_01 | Aug 20, 2020 | PDF | 53 kb
-
SMD0.5-LFdown-D100824G-STEP
Share 06_00 | May 05, 2023 | PDF | 130 kb
-
SMD-0.5-wLeads-D100759G-STEP
Share 03_00 | May 05, 2023 | PDF | 54 kb
-
SMD0.5-LFdown-D100824G-STEP
Share 06_00 | May 05, 2023 | STP | 887 kb
-
SMD-0.5-wLeads-D100759G-STEP
Share 03_00 | May 05, 2023 | STP | 804 kb
Products
Support