C-CCN-3-975 | SMD0.1 w Au leads
Overview
General Information
Package Material | C |
Package Family | CCN |
Terminals | 3 |
Version | 975 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.59 |
Body Width (mm) | 3.81 |
Min. Terminal Pitch (mm) | 2.17 |
Downloads
Package
-
SMD-0.1 package outline
Share 06_00 | May 29, 2024 | PDF | 120 kb
Support