C-DIP-28-950 | 14 Pin Dual SB - Quad
Overview
General Information
Package Material | C |
Package Family | DIP |
Terminals | 28 |
Version | 950 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 35.64 |
Body Width (mm) | 14.37 |
Min. Terminal Pitch (mm) | 2.54 |
-
MO-038AB 28 LEAD-D100752G-STEP Rev B.STEP
Share 03_00 | Jun 14, 2023 | STP | 1.58 mb
Downloads
Package
-
Package Outline -CICMO038AB
Share 01_01 | Apr 23, 2020 | PDF | 48 kb
-
MO-038AB 28 LEAD-D100752G-STEP Rev B
Share 03_00 | Jun 14, 2023 | PDF | 104 kb
-
MO-038AB 28 LEAD-D100752G-STEP Rev B.STEP
Share 03_00 | Jun 14, 2023 | STP | 1.58 mb
Products
Product Families
Support